
Brand: Burndy
Catalog ID: Y262CR
Application
Wire Reducing Splice Adapter Insert
Catalog Number
Y262CR
Connector Type
LONG BARREL
Die Index
13
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
Copper
Plated
Y
Plating Type
Tin Plated
Temperature Rating
194
UPC
781810030905
UPC 14 Digit GTIN
00781810030905
Dimension - B Length fraction
1-3/8 in
Dimension - B Length inch
1.50 in
Dimension - Outside Diameter inch
0.43 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage - Maximum
35000
Conductor - Copper Str Run
2/0 AWG
Conductor - Copper Str Run Range
2/0 AWG
Conductor - Copper Str Size Range
2 AWG
Conductor - Copper Str Tap
2 AWG
Conductor - Copper Str Tap Range
2 AWG
Conductor - Material
COPPER
Conductor Type
CODE
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Temperature Rating
194
Connector Type
LONG BARREL
Carton Quantity
100
Minimum Pack Quantity
50
Pallet Quantity
48000