
Brand: Burndy
Catalog ID: Y2827R
Application
Wire Reducing Splice Adapter Insert
Catalog Number
Y2827R
Color Code
Purple
Connector Type
LONG BARREL
Die Index
15
EU RoHS Indicator
Yes
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
Copper
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
REDUCER/ADAPTER
Temperature Rating
194
Type
Y-R, Compression
UPC
781810001035
UPC 14 Digit GTIN
00781810001035
Dimension - B Length inch
1.75 in
Dimension - L Length Overall mm
44 mm
Dimension - Length Overall inch
1.75 in
Dimension - Outside Diameter inch
0.534 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage - Maximum
35000
Conductor - Copper Str Run
4/0 AWG
Conductor - Copper Str Size
3/0 AWG;4/0 AWG
Conductor - Copper Str Size Range
3/0 AWG
Conductor - Copper Str Tap
3/0 AWG
Conductor - Material
COPPER
Conductor Type
CODE
Wire Size
#3/0 AWG
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Temperature Rating
194
Connector Type
LONG BARREL
Carton Quantity
100
Minimum Pack Quantity
1
Pallet Quantity
39200