

Brand: Burndy
Catalog ID: Y2928R
Application
Wire Reducing Splice Adapter Insert
Catalog Number
Y2928R
Color Code
Yellow
Connector Type
LONG BARREL
Die Index
16
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
Copper
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Splice Reducer
Sub Brand
REDUCER/ADAPTER
Temperature Rating
194
Type
Y-R, Compression
UPC
781810085196
UPC 14 Digit GTIN
00781810085196
Dimension - B Length inch
1.62 in
Dimension - L Length Overall mm
41 mm
Dimension - Length Overall inch
1.62 in
Dimension - Outside Diameter inch
0.592 in
Dimensions
1.62 in x 0.592 in x 0.592 in
Height
0.592 in
Length
1.62 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
0.592 in
Voltage - Maximum
35000
Conductor - Copper Str Run
250 kcmil
Conductor - Copper Str Run Range
250 kcmil
Conductor - Copper Str Size Range
4/0 AWG
Conductor - Copper Str Tap
4/0 AWG
Conductor - Copper Str Tap Range
4/0 AWG
Conductor - Material
COPPER
Conductor Type
CODE
Wire Size
#4/0 AWG
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Temperature Rating
194
Connector Type
LONG BARREL
Carton Quantity
100
Minimum Pack Quantity
1
Pallet Quantity
39200