BURNDY
Y2C6CR, Compression Splice Reducer, Barrel A #2 AWG, Barrel B #6 AWG
Image of Y2C6CR Y2C6CR, Compression Splice Reducer, Barrel A #2 AWG, Barrel B #6 AWG

Y2C6CR, Compression Splice Reducer, Barrel A #2 AWG, Barrel B #6 AWG

Brand: Burndy

Catalog ID: Y2C6CR

2 AWG CU Long Barrel Size Reduced Down To 6 AWG Wire Size, Internal Chamfer, Tin Plated, Up to 35kV, BROWN Color Code, 10 Die Index.

Copper reducing sleeve that allows a larger terminal or splice to accommodate a smaller wire gauge

General

Application

Wire Reducing Splice Adapter Insert

Catalog Number

Y2C6CR

Color Code

Brown

Connector Type

LONG BARREL

Die Index

10

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

UPC

781810098554

UPC 14 Digit GTIN

00781810098554

Dimensions

Dimension - B Length fraction

1-1/4 in

Dimension - B Length inch

1.25 in

Dimension - Inside Diameter inch

0.2 in

Dimension - Outside Diameter inch

0.293 in

Package Height

Package Length

Package Weight

Package Width

Electrical Ratings

Voltage - Maximum

35000

Conductor Related

Conductor - Copper Str Run

2 AWG

Conductor - Copper Str Run Range

250 kcmil

Conductor - Copper Str Size Range

6 AWG

Conductor - Copper Str Tap

6 AWG

Conductor - Copper Str Tap Range

4 AWG

Conductor - Material

COPPER

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Operational

Temperature Rating

194

Configuration

Connector Type

LONG BARREL

Logistics

Carton Quantity

100

Minimum Pack Quantity

100