BURNDY
Image of Y3126R Y3126R, Compression Splice Reducer, Barrel A 350 kcmil, Barrel B 2/0 AWG
Image of Y3126R Y3126R, Compression Splice Reducer, Barrel A 350 kcmil, Barrel B 2/0 AWG

Y3126R, Compression Splice Reducer, Barrel A 350 kcmil, Barrel B 2/0 AWG

Brand:

Burndy

Catalog ID:

Y3126R

350 kcmil CU Long Barrel Size Reduced Down To 2/0 AWG Wire Size, Internal Chamfer, Tin Plated, Up to 35kV, RED Color Code, 18 or 324 Die Index.

Copper reducing sleeve that allows a larger terminal or splice to accommodate a smaller wire gauge

Product details

General

Application

Wire Reducing Splice Adapter Insert

Catalog Number

Y3126R

Color Code

Red

Connector Type

LONG BARREL

Die Index

18

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

UPC

781810102374

UPC 12 Digit

7818101023744

Dimensions

Dimension - B Length inch

2.00 in

Dimension - L Length Overall mm

51 mm

Dimension - Length Overall inch

2.00 in

Dimension - Outside Diameter inch

0.687 in

Electrical Ratings

Voltage - Maximum

35000

Conductor Related

Conductor - Copper Str Run

350 kcmil

Conductor - Copper Str Run Range

350 kcmil

Conductor - Copper Str Size Range

2/0 AWG

Conductor - Copper Str Tap

2/0 AWG

Conductor - Copper Str Tap Range

2/0 AWG

Conductor - Material

COPPER

Conductor Type

CODE

Wire Size

#2/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

75

Minimum Pack Quantity

20

Pallet Quantity

13050