BURNDY
Y3128R, Compression Splice Reducer Adapter, Cu
Image of Y3128R Y3128R, Compression Splice Reducer Adapter, Cu

Y3128R, Compression Splice Reducer Adapter, Cu

Brand: Burndy

Catalog ID: Y3128R

Y3128R, Compression Splice Reducer Adapter, Cu, 350 kcmil Cu Size reduced to 4/0 AWG Cu, Tin Plated, for use with Long Barrel Splices (Not Included)

Copper reducing sleeve that allows a larger terminal or splice to accommodate a smaller wire gauge

General

Application

Wire Reducing Splice Adapter Insert

Catalog Number

Y3128R

Color Code

Red

Connector Type

LONG BARREL

Die Index

18

EU RoHS Indicator

Yes

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

Copper

Plated

Y

Plating Type

Tin Plated

Sub Brand

REDUCER/ADAPTER

Temperature Rating

194

Type

Y-R, Compression

UPC

781810085202

UPC 14 Digit GTIN

00781810085202

Dimensions

Dimension - B Length inch

2.00 in

Dimension - L Length Overall mm

51 mm

Dimension - Length Overall inch

2.00 in

Dimension - Outside Diameter inch

0.687 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

35000

Conductor Related

Conductor - Copper Str Run

350 kcmil

Conductor - Copper Str Run Range

350 kcmil

Conductor - Copper Str Size Range

4/0 AWG

Conductor - Copper Str Tap

4/0 AWG

Conductor - Copper Str Tap Range

4/0 AWG

Conductor - Material

COPPER

Conductor Type

CODE

Wire Size

#4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Operational

Temperature Rating

194

Configuration

Connector Type

LONG BARREL

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

22200