BURNDY
Y3129R, Compression Splice Reducer Adapter, Cu
Image of Y3129R Y3129R, Compression Splice Reducer Adapter, Cu

Y3129R, Compression Splice Reducer Adapter, Cu

Brand: Burndy

Catalog ID: Y3129R

Y3129R, Compression Splice Reducer Adapter, Cu, 350 kcmil Cu Size reduced to 250 kcmil Cu, Tin Plated, for use with Long Barrel Splices (Not Included)

Copper reducing sleeve that allows a larger terminal or splice to accommodate a smaller wire gauge

General

Application

Wire Reducing Splice Adapter Insert

Catalog Number

Y3129R

Color Code

Red

Connector Type

LONG BARREL

Die Index

18

EU RoHS Indicator

Yes

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

Copper

Plated

Y

Plating Type

Tin Plated

Sub Brand

REDUCER SPLICES

Temperature Rating

194

Type

Y-R

UPC

781810081938

UPC 14 Digit GTIN

00781810081938

Dimensions

Dimension - B Length inch

2.00 in

Dimension - L Length Overall mm

51 mm

Dimension - Length Overall inch

2.00 in

Dimension - Outside Diameter inch

0.687 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

35000

Conductor Related

Conductor - Copper Str Run

350 kcmil

Conductor - Copper Str Run Range

350 kcmil

Conductor - Copper Str Size Range

250 kcmil

Conductor - Copper Str Tap

250 KCMIL

Conductor - Copper Str Tap Range

250 kcmil

Conductor - Material

COPPER

Conductor Type

CODE

Wire Size

250 kcmil

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Operational

Temperature Rating

194

Configuration

Connector Type

LONG BARREL

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

46400