

Brand: Burndy
Catalog ID: Y3427R
Application
Wire Reducing Splice Adapter Insert
Catalog Number
Y3427R
Color Code
Brown
Connector Type
LONG BARREL
Die Index
20
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
Copper
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Splice Reducer
Temperature Rating
194
UPC
781810001066
UPC 14 Digit GTIN
00781810001066
Dimension - B Length inch
2.50 in
Dimension - L Length Overall mm
64 mm
Dimension - Length Overall inch
2.50 in
Dimension - Outside Diameter inch
0.821 in
Dimensions
2.5 in x 0.821 in x 0.821 in
Height
0.821 in
Length
2.5 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
0.821 in
Voltage - Maximum
35000
Conductor - Copper Str Run
500 kcmil
Conductor - Copper Str Run Range
500 kcmil
Conductor - Copper Str Size Range
3/0 AWG
Conductor - Copper Str Tap
3/0 AWG
Conductor - Copper Str Tap Range
3/0 AWG
Conductor - Material
COPPER
Conductor Type
CODE
Wire Size
#3/0 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Temperature Rating
194
Connector Type
LONG BARREL
Carton Quantity
50
Minimum Pack Quantity
1
Pallet Quantity
5800