BURNDY
Image of Y3430R Y3430R, Compression Splice Reducer, Barrel A 500 kcmil, Barrel B 300 kcmil
Image of Y3430R Y3430R, Compression Splice Reducer, Barrel A 500 kcmil, Barrel B 300 kcmil

Y3430R, Compression Splice Reducer, Barrel A 500 kcmil, Barrel B 300 kcmil

Brand:

Burndy

Catalog ID:

Y3430R

500 kcmil CU Long Barrel Size Reduced Down To 300 kcmil Wire Size, Internal Chamfer, Tin Plated, Up to 35kV, BROWN Color Code, 20 or 299 Die Index.

Copper reducing sleeve that allows a larger terminal or splice to accommodate a smaller wire gauge

Product details

General

Application

Wire Reducing Splice Adapter Insert

Catalog Number

Y3430R

Color Code

Brown

Connector Type

LONG BARREL

Die Index

20

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin Plated

Temperature Rating

194

UPC

781810001097

UPC 12 Digit

7818100010977

Dimensions

Dimension - B Length inch

2.50 in

Dimension - L Length Overall mm

64 mm

Dimension - Length Overall inch

2.50 in

Dimension - Outside Diameter inch

0.821 in

Electrical Ratings

Voltage - Maximum

35000

Conductor Related

Conductor - Copper Str Run

500 kcmil

Conductor - Copper Str Run Range

500 kcmil

Conductor - Copper Str Size Range

300 kcmil

Conductor - Copper Str Tap

300 KCMIL

Conductor - Copper Str Tap Range

300 kcmil

Conductor - Material

COPPER

Conductor Type

CODE

Wire Size

300 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

50

Pallet Quantity

11600