BURNDY
Y3634R, Compression Splice Reducer, Barrel A 600 kcmil, Barrel B 500 kcmil
Image of Y3634R Y3634R, Compression Splice Reducer, Barrel A 600 kcmil, Barrel B 500 kcmil

Y3634R, Compression Splice Reducer, Barrel A 600 kcmil, Barrel B 500 kcmil

Brand: Burndy

Catalog ID: Y3634R

600 kcmil CU Long Barrel Size Reduced Down To 500 kcmil Wire Size, Internal Chamfer, Tin Plated, Up to 35kV, BROWN Color Code, 20 or 299 Die Index.

Copper reducing sleeve that allows a larger terminal or splice to accommodate a smaller wire gauge

General

Application

Wire Reducing Splice Adapter Insert

Catalog Number

Y3634R

Color Code

Green

Connector Type

LONG BARREL

Die Index

22

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin Plated

Sub Brand

REDUCER/ADAPTER

Temperature Rating

194

Type

Y-R, Compression

UPC

781810036822

UPC 14 Digit GTIN

00781810036822

Dimensions

Dimension - B Length inch

2.69 in

Dimension - Inside Diameter inch

0.83 in

Dimension - L Length Overall mm

68 mm

Dimension - Length Overall inch

2.69 in

Dimension - Outside Diameter inch

0.910 in

Package Height

Package Length

Package Weight

Package Width

Electrical Ratings

Voltage - Maximum

35000

Conductor Related

Conductor - Copper Str Run

600 kcmil

Conductor - Copper Str Run Range

600 kcmil

Conductor - Copper Str Size Range

4 AWG

Conductor - Copper Str Tap

500 KCMIL

Conductor - Copper Str Tap Range

500 kcmil

Conductor - Material

COPPER

Conductor Type

CODE

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Operational

Temperature Rating

194

Configuration

Connector Type

LONG BARREL

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

14400