BURNDY
Y3936R, Compression Splice Reducer Adapter, Cu
Image of Y3936R Y3936R, Compression Splice Reducer Adapter, Cu
Image of Y3936R Y3936R, Compression Splice Reducer Adapter, Cu

Y3936R, Compression Splice Reducer Adapter, Cu

Brand: Burndy

Catalog ID: Y3936R

Y3936R, Compression Splice Reducer Adapter, Cu, 750 kcmil Cu Size reduced to 600 kcmil Cu, Tin Plated, for use with Long Barrel Splices (Not Included)

Copper reducing sleeve that allows a larger terminal or splice to accommodate a smaller wire gauge

General

Application

Wire Reducing Splice Adapter Insert

Catalog Number

Y3936R

Color Code

Black

Connector Type

LONG BARREL

Die Index

24

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

Copper

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Splice Reducer

Sub Brand

REDUCER/ADAPTER

Temperature Rating

194

Type

Y-R, Compression

UPC

781810081921

UPC 14 Digit GTIN

00781810081921

Dimensions

Dimension - B Length inch

2.06 in

Dimension - Inside Diameter inch

0.92 in

Dimension - L Length Overall mm

73 mm

Dimension - Length Overall inch

2.88 in

Dimension - Outside Diameter inch

1.017 in

Dimensions

2.44 in x 1.017 in x 1.017 in

Height

1.017 in

Length

2.44 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

1.017 in

Electrical Ratings

Voltage - Maximum

35000

Conductor Related

Conductor - Copper Str Run

750 kcmil

Conductor - Copper Str Size

600 kcmil

Conductor - Copper Str Size Range

600 kcmil

Conductor - Copper Str Tap

600 KCMIL

Conductor - Material

COPPER

Conductor Type

CODE

Wire Size

600 kcmil

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Operational

Temperature Rating

194

Configuration

Connector Type

LONG BARREL

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

11600