BURNDY
Y4644R, Compression Splice Reducer, Barrel A 1500 kcmil, Barrel B 1000 kcmil
Image of Y4644R Y4644R, Compression Splice Reducer, Barrel A 1500 kcmil, Barrel B 1000 kcmil

Y4644R, Compression Splice Reducer, Barrel A 1500 kcmil, Barrel B 1000 kcmil

Brand: Burndy

Catalog ID: Y4644R

Copper Compression Reducing Adapter, 1500 kcmil - 1000 kcmil STR AWG, 3.19" Long, Tin Plated.

Copper reducing sleeve that allows a larger terminal or splice to accommodate a smaller wire gauge

General

Application

Wire Reducing Splice Adapter Insert

Catalog Number

Y4644R

Connector Type

LONG BARREL

Die Index

31

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin Plated

Temperature Rating

194

UPC

781810219232

UPC 14 Digit GTIN

00781810219232

Dimensions

Dimension - B Length inch

3.19 in

Dimension - L Length Overall mm

81 mm

Dimension - Length Overall inch

3.19 in

Dimension - Outside Diameter inch

1.440 in

Electrical Ratings

Voltage - Maximum

35000

Conductor Related

Conductor - Copper Str Run

1500 kcmil

Conductor - Copper Str Run Range

1500 kcmil

Conductor - Copper Str Size Range

1000 kcmil

Conductor - Copper Str Tap

1000 KCMIL

Conductor - Copper Str Tap Range

1000 kcmil

Conductor - Material

COPPER

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Operational

Temperature Rating

194

Configuration

Connector Type

LONG BARREL

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

4625