BURNDY
Image of YA1C2NT10 YA1C2NT10, Compression Terminal. 1 AWG Cu, 2-Hole, #10 Stud, 5/8" Spacing, Long Barrel, Narrow Tongue
Image of YA1C2NT10 YA1C2NT10, Compression Terminal. 1 AWG Cu, 2-Hole, #10 Stud, 5/8" Spacing, Long Barrel, Narrow Tongue
play

YA1C2NT10, Compression Terminal. 1 AWG Cu, 2-Hole, #10 Stud, 5/8" Spacing, Long Barrel, Narrow Tongue

Brand:

Burndy

Catalog ID:

YA1C2NT10

1 AWG CU, Two Hole, #10 Stud Size, 5/8 Hole Spacing, Long Barrel, Narrow Tongue Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Green Color Code, 11 or 375 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

Product details

General

Application

Wire Termination

Catalog Number

YA1C2NT10

Color Code

Green

Connector Type

LONG BARREL

Die Index

11

Feature - Barrel Style

Chamfered

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin

Trade Name

HYLUG™

UPC

781810672549

Dimensions

Dimension - B Length fraction

1-3/8 in

Dimension - B Length inch

1.38 in

Dimension - Bolt Hole Size inch

0.21 in

Dimension - Bolt Size fraction

#8-#10

Dimension - Bolt Size inch

0.21

Dimension - Hole Size fraction

#10

Dimension - Hole Size inch

0.21

Dimension - Hole Size mm

5.3 mm

Dimension - L Length Overall mm

74 mm

Dimension - Length Overall inch

2.90 in

Dimension - Pad Width inch

0.50 in

Dimension - Strip Length inch

1-7/16 in

Dimension - Stud Size fraction

#10

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Navy Size

75 (37) Navy

Conductor - Copper Str Navy Size Range

75 (37) Navy

Conductor - Copper Str Size

1 AWG

Conductor - Copper Str Size Range

1 AWG

Conductor - Material

COPPER

Conductor Size

1 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

34800

Resources and downloads