BURNDY
Image of YA1CL6BOX YA1CL6BOX, Compression Terminal, #1 AWG Cu, 1/2" Stud, Standard Barrel
Image of YA1CL6BOX YA1CL6BOX, Compression Terminal, #1 AWG Cu, 1/2" Stud, Standard Barrel
play

YA1CL6BOX, Compression Terminal, #1 AWG Cu, 1/2" Stud, Standard Barrel

OR

Brand:

Burndy

Catalog ID:

YA1CL6BOX

1 AWG CU, One Hole, 1/2 Stud Size, Standard Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA 90° Up to 35kV, GREEN Color Code, 11 or 375 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

Features: UL Listed 90 DEG C, 600 V To 35 KV 45 DEG, 90 DEG Angles Are Available, Tools, Die Set Catalog Number, And (number Of Crimps): MD6, OUR840, MD7-34R Mechanical: W1CVT (1), W1CRT-1 (1), X1CRT-1 (1),BCT500HS, Y500CTHS Hydraulic: W1CVT (1),W1CRT-1 (1), X1CRT-1 (1), W29VT (4), Y35, Y39, Y750, Y46, PAT750 Hydraulic: U1CRT-1 (1), U4CABT (1), Dieless: Y1MRTC (2), MY29-3 (1), MY29-11 (1), MRC840 (1), Y644HS (1), Y81KFT (1), Y81KFTMBH (1), PAT81KFT-18V (1), Wire Strip Length: 15/16 IN, Conductor Type: Commercial Stranded Copper, Tongue Angle: Straight, Temperature Rating: 90 DEG C, Die Index: 11 Element A

Product details

General

Application

Wire Termination

Catalog Number

YA1CL6BOX

Color Code

Green

Connector Type

STANDARD BARREL

Die Index

11

EU RoHS Indicator

Yes

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Standard

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYLUG

Temperature Rating

194

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810551455

UPC 12 Digit

7818105514555

Dimensions

Dimension - B Length fraction

7/8 in

Dimension - B Length inch

0.88 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - D inch

1.08 in

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.53

Dimension - Hole Size mm

13.5 mm

Dimension - L Length Overall mm

60 mm

Dimension - Length Overall inch

2.37 in

Dimension - N inch

0.53 in

Dimension - Outside Diameter inch

0.46 in

Dimension - Pad Width inch

0.73 in

Dimension - Strip Length inch

15/16

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

1/2

Dimension - Thread Size

1/2

Dimension - Z (inch)

0.55 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Navy Size

75 (37) Navy

Conductor - Copper Str Navy Size Range

75 (37) Navy

Conductor - Copper Str Size

1 AWG

Conductor - Copper Str Size Range

1 AWG

Conductor - Material

COPPER

Conductor Size

1 AWG

Conductor Type

CODE

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certified Listed

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

20

Minimum Pack Quantity

1

Resources and downloads