
Brand: Burndy
Catalog ID: YA252
Application
Wire Termination
Catalog Number
YA252
Color Code
Pink
Die Index
12
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Long
Finish Type
Material
COPPER
Physical Attribute - Number of Holes
2
Temperature Rating
194
Trade Name
HYLUG™
Type
Long Barrel, Tin Plated
UPC
781810502204
UPC 14 Digit GTIN
00781810502204
Dimension - B Length fraction
1-3/8 in
Dimension - Bolt Hole Size inch
0.33 in
Dimension - Bolt Size fraction
5/16
Dimension - Bolt Size inch
0.3125
Dimension - D inch
1.72 in
Dimension - Hole Size fraction
5/16
Dimension - Hole Size inch
0.38
Dimension - Hole Size mm
10 mm
Dimension - N inch
0.34 in
Dimension - Outside Diameter inch
0.52 in
Dimension - Pad Width inch
0.75 in
Dimension - Strip Length inch
1-7/16
Dimension - Stud Size fraction
5/16
Dimension - Thread Size
5/16 in
Dimension - Z (inch)
0.50 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Str Navy Size
100 (61) Navy
Conductor - Copper Str Navy Size Range
100 (61) Navy
Conductor - Copper Str Size Range
1/0 AWG
Conductor - Material
COPPER
Conductor Type
CODE
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
194
Physical Attribute - Number of Holes
2
Carton Quantity
10
Minimum Pack Quantity
1