BURNDY
Image of YA25LBOX YA25LBOX, 1/0 AWG, CU, 1-hole, 5/16" Stud, Standard Barrel, Inspection Window
Image of YA25LBOX YA25LBOX, 1/0 AWG, CU, 1-hole, 5/16" Stud, Standard Barrel, Inspection Window
play

YA25LBOX, 1/0 AWG, CU, 1-hole, 5/16" Stud, Standard Barrel, Inspection Window

OR

Brand:

Burndy

Catalog ID:

YA25LBOX

CU Compression Terminal Code Conductor, Beveled Entry, 1 Hole W/InspWindow, 1/0AWG (Code) 100 (Navy), 600V-35kV, 5/16" Stud, Standard Barrel, Electro-Tin Plated.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

Features: UL Listed 90 DEG C, 600 V - 35 KV, 45 DEG And 90 DEG Angles Are Available, Package: Box, Finish: Electro-Tin Plated, Die Index: 12, Wire Strip Length: 15/16 IN, Temperature Rating: 90 DEG C, Tongue Angle: Straight, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD6, OUR840, MD7-34R Tool, W25VT, W25RT, X25RT Die, (2), Hydraulic: BCT500HS, Y500CTHS Tool, W25VT, W25RT, X25RT Die, (2), Y35, Y39, Y750, PAT750 Tool, U25RT, U2CABT Die, (1), Y46 Tool, U25RT, U2CABT Die With PUADP-1 Adapter, (1), Color Code: Pink, Dieless Tools (number Of Crimps): Y644HS, Y81KFT, Y81KFTMBH, PAT81KFT-18V, MY29-3, MY29-11 Tool, (1), MRC840 Tool, (2), Conductor Type: Commercial Stranded Copper

Product details

General

Application

For Code Conductor

Catalog Number

YA25LBOX

Color Code

Pink

Connector Type

STANDARD BARREL

Die Index

12

EU RoHS Indicator

Yes

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Standard

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810553251

UPC 12 Digit

7818105532511

Dimensions

Dimension - B Length fraction

7/8 in

Dimension - B Length inch

0.88 in

Dimension - Bolt Size fraction

5/16

Dimension - Bolt Size inch

0.3125

Dimension - D inch

0.58 in

Dimension - Hole Size fraction

5/16

Dimension - Hole Size inch

0.38

Dimension - Hole Size mm

10 mm

Dimension - L Length Overall mm

50 mm

Dimension - Length Overall inch

1.96 in

Dimension - N inch

0.34 in

Dimension - Outside Diameter inch

0.51 in

Dimension - Pad Width inch

0.75 in

Dimension - Strip Length inch

15/16

Dimension - Stud Size fraction

5/16

Dimension - Stud Size inch

5/16

Dimension - Z (inch)

0.33 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Conductor Related

Conductor - Copper Str Size

1/0 AWG

Conductor - Copper Str Size Range

1/0 AWG

Conductor - Material

COPPER

Conductor Size

1/0 AWG

Conductor Type

CODE

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certified Listed

Buy American Act Compliant (All status valid till December 2024)

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Resources and downloads