
Brand: Burndy
Catalog ID: YA25N
Application
Wire Termination
Catalog Number
YA25N
Color Code
Pink
Connector Type
LONG BARREL
Die Index
12
EU RoHS Indicator
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
Copper
Number of Pad Holes
1
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Standard
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
HYLUG
Trade Name
HYLUG™
Type
Long Barrel, Tin Plated
UPC
781810018880
UPC 14 Digit GTIN
00781810018880
Dimension - B Length fraction
1-3/8 in
Dimension - B Length inch
1.38 in
Dimension - Bolt Hole Size inch
0.52 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - D inch
1.27 in
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.56
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
77 mm
Dimension - Length Overall inch
3.05 in
Dimension - N inch
0.63 in
Dimension - Outside Diameter inch
0.51 in
Dimension - Pad Width inch
0.83 in
Dimension - Strip Length inch
1-7/16
Dimension - Stud Size fraction
1/2
Dimension - Stud Size inch
1/2
Dimension - Z (inch)
0.64 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Str Navy Size
100 (61) Navy
Conductor - Copper Str Navy Size Range
100 (61) Navy
Conductor - Copper Str Size
1/0 AWG
Conductor - Copper Str Size Range
1/0 AWG
Conductor - Material
COPPER
Conductor Size
1/0 AWG
Conductor Type
CODE
Buy America(n) Qualified
TAA Compliant (All status valid till December 2026)
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
LONG BARREL
Number of Pad Holes
1
Physical Attribute - Number of Holes
1
Carton Quantity
40
Minimum Pack Quantity
1
Pallet Quantity
18560