BURNDY
YA26L690, Comp. Term., Cu, 1-Hole, Standard, 90 Deg Angle
Image of YA26L690 YA26L690, Comp. Term., Cu, 1-Hole, Standard, 90 Deg Angle

YA26L690, Comp. Term., Cu, 1-Hole, Standard, 90 Deg Angle

Brand: Burndy

Catalog ID: YA26L690

YA26L690, Copper Compression Terminal, 2/0 AWG Cu, 1-Hole, 1/2" Stud, Standard Barrel, 90 Degree Pad Angle, Tin Plated

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YA26L690

Color Code

Black

Connector Type

STANDARD BARREL

Die Index

13

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Standard

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810019566

UPC 14 Digit GTIN

00781810019566

Dimensions

Dimension - B Length fraction

15/16 in

Dimension - B Length inch

0.94 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - D inch

1.08 in

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.53

Dimension - Hole Size mm

13.5 mm

Dimension - L Length Overall mm

37 mm

Dimension - Length Overall inch

1.46 in

Dimension - N inch

0.53 in

Dimension - Outside Diameter inch

0.56 in

Dimension - Pad Width inch

0.83 in

Dimension - Strip Length inch

1 in

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

1/2

Dimension - Z (inch)

0.55 in

Package Height

Package Length

Package Weight

Package Width

Physical Attribute - Tongue Angle

90 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Navy Size

125 (61) Navy

Conductor - Copper Str Navy Size Range

125 (61) Navy

Conductor - Copper Str Size

2/0 AWG

Conductor - Copper Str Size Range

2/0 AWG

Conductor - Material

COPPER

Conductor Size

2/0 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

STANDARD BARREL

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

10

Minimum Pack Quantity

10