BURNDY
YA26LB, Comp. Term., Cu, 1-Hole, Standard, Bell End
Image of YA26LB YA26LB, Comp. Term., Cu, 1-Hole, Standard, Bell End

YA26LB, Comp. Term., Cu, 1-Hole, Standard, Bell End

Brand: Burndy

Catalog ID: YA26LB

YA26LB, Copper Compression Terminal, 2/0 AWG, 1/0 Flex G,H,I,K,M, DLO Cu, 1-Hole, 3/8" Stud, Standard Barrel, Belled End, Tin Plated, UL/CSA

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YA26LB

Color Code

Black

Connector Type

LONG BARREL

Die Index

13

EU RoHS Indicator

Yes

Feature - Barrel Style

Belled

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Standard

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Standard Belled Barrel, Tin Plated

UPC

781810502976

UPC 14 Digit GTIN

00781810502976

Dimensions

Dimension - B Length fraction

15/16 in

Dimension - B Length inch

0.93 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - D inch

0.83 in

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

57 mm

Dimension - Length Overall inch

2.26 in

Dimension - N inch

0.41 in

Dimension - Outside Diameter inch

0.56 in

Dimension - Pad Width inch

0.83 in

Dimension - Strip Length inch

1 in

Dimension - Stud Size fraction

3/8

Dimension - Z (inch)

0.42 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

1/0 (275/#24) DLO

Conductor - Copper DLO Size Range

1/0 AWG

Conductor - Copper Flex G Size

1/0 AWG

Conductor - Copper Flex G Size Range

1/0 AWG

Conductor - Copper Flex H Size

1/0 AWG

Conductor - Copper Flex H Size Range

1/0 AWG

Conductor - Copper Flex I Size

1/0 AWG

Conductor - Copper Flex I Size Range

1/0 AWG

Conductor - Copper Flex K Size

1/0 AWG

Conductor - Copper Flex K Size Range

1/0 AWG

Conductor - Copper Flex M Size

1/0 AWG

Conductor - Copper Flex M Size Range

1/0 AWG

Conductor - Copper Solid Size

2/0 AWG

Conductor - Copper Solid Size Range

2/0 AWG

Conductor - Copper Str Navy Size

125 (61) Navy

Conductor - Copper Str Size

2/0 AWG

Conductor - Copper Str Size Range

2/0 AWG

Conductor - Material

COPPER

Conductor Size

2/0 AWG

Conductor Type

CODE

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

10

Minimum Pack Quantity

1