
Brand: Burndy
Catalog ID: YA26LBOX
Application
Wire Termination
Catalog Number
YA26LBOX
Color Code
Black
Connector Type
STANDARD BARREL
Die Index
13
EU RoHS Indicator
Yes
Feature - Barrel Style
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Standard
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
HYLUG
Trade Name
HYLUG™
Type
Standard Barrel, Tin Plated
UPC
781810553756
UPC 14 Digit GTIN
00781810553756
Dimension - B Length fraction
15/16 in
Dimension - B Length inch
0.94 in
Dimension - Bolt Hole Size inch
0.39 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - D inch
0.83 in
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.41
Dimension - Hole Size mm
10.4 mm
Dimension - L Length Overall mm
56 mm
Dimension - Length Overall inch
2.19 in
Dimension - N inch
0.41 in
Dimension - Outside Diameter inch
0.56 in
Dimension - Pad Width inch
0.83 in
Dimension - Strip Length inch
1 in
Dimension - Stud Size fraction
3/8
Dimension - Stud Size inch
3/8
Dimension - Z (inch)
0.42 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Str Navy Size
125 (61) Navy
Conductor - Copper Str Size
2/0 AWG
Conductor - Copper Str Size Range
2/0 AWG
Conductor - Material
COPPER
Conductor Size
2/0 AWG
Conductor Type
CODE
Buy America(n) Qualified
TAA Compliant (All status valid till December 2026)
Certification - CSA Approved
Yes
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
STANDARD BARREL
Physical Attribute - Number of Holes
1
Carton Quantity
10
Minimum Pack Quantity
1