
Brand: Burndy
Catalog ID: YA27A7
Application
Wire Termination
Catalog Number
YA27A7
Color Code
Ruby
Connector Type
DUAL RATED
Die Index
467
EU RoHS Indicator
Contact Manufacturer
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Electro Tin plated
Material
ALUMINUM
Number of Holes
2
Physical Attribute - Number of Holes
2
Physical Attribute - Tongue Type
Standard
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
HYLUG
Temperature Rating
194
Trade Name
HYLUG™
Type
YA-A
UPC
781810023440
UPC 14 Digit GTIN
00781810023440
Dimension - B Length fraction
1-5/16 in
Dimension - B Length inch
1.31 in
Dimension - Bolt Hole Size inch
0.39 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - D inch
1.89 in
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.41
Dimension - Hole Size mm
10.4 mm
Dimension - L Length Overall mm
96 mm
Dimension - Length Overall inch
3.79 in
Dimension - N inch
0.44 in
Dimension - Outside Diameter inch
0.76 in
Dimension - Pad Width inch
1.04 in
Dimension - Strip Length inch
1-1/2
Dimension - Stud Size fraction
3/8
Dimension - Stud Size inch
3/8
Dimension - Thread Size
3/8
Dimension - Z (inch)
0.45 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - AL Str Size
3/0 AWG
Conductor - AL Str Size Range
3/0 AWG
Conductor - Copper Str Size
3/0 AWG
Conductor - Copper Str Size Range
3/0 AWG
Conductor - Material
ALUMINUM / COPPER
Conductor Size
3/0 AWG
Conductor Type
CODE
Wire Size
3/0 AWG
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
194
Connector Type
DUAL RATED
Number of Holes
2
Physical Attribute - Number of Holes
2
Carton Quantity
5
Minimum Pack Quantity
5
Pallet Quantity
12330