BURNDY
Image of YA27L2NT14 YA27L2NT14, Comp. Term., Cu, 2-Hole, Standard, Narrow

YA27L2NT14, Comp. Term., Cu, 2-Hole, Standard, Narrow

Brand: Burndy

Catalog ID: YA27L2NT14

YA27L2NT14, Copper Compression Terminal, 3/0 AWG Cu, 2-Hole, 1/4" Stud, .625" Spacing, Standard Barrel, Narrow Tongue, Tin Plated

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

General

Application

Wire Termination

Catalog Number

YA27L2NT14

Color Code

Orange

Connector Type

STANDARD BARREL

Die Index

14

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

UPC

781810285510

UPC 14 Digit GTIN

00781810285510

Dimensions

Dimension - B Length fraction

1 in

Dimension - B Length inch

1.00 in

Dimension - Bolt Hole Size inch

0.27 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - D inch

1.30 in

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27

Dimension - Hole Size mm

6.9 mm

Dimension - L Length Overall mm

69 mm

Dimension - Length Overall inch

2.73 in

Dimension - N inch

0.31 in

Dimension - Outside Diameter inch

0.62 in

Dimension - Pad Width inch

0.76 in

Dimension - Strip Length inch

1-1/16

Dimension - Stud Size fraction

1/4

Dimension - Stud Size inch

1/4

Dimension - Z (inch)

0.36 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Navy Size

150 (61) Navy

Conductor - Copper Str Navy Size Range

150 (61) Navy

Conductor - Copper Str Size

3/0 AWG

Conductor - Copper Str Size Range

3/0 AWG

Conductor - Material

COPPER

Conductor Size

3/0 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

STANDARD BARREL

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

10

Minimum Pack Quantity

10