BURNDY
YA28N45, Compression Terminal, 4/0 AWG Flex, 1-Hole, 1/2" Stud, Long Barrel, 45 Degree
Image of YA28N45 YA28N45, Compression Terminal, 4/0 AWG Flex, 1-Hole, 1/2" Stud, Long Barrel, 45 Degree

YA28N45, Compression Terminal, 4/0 AWG Flex, 1-Hole, 1/2" Stud, Long Barrel, 45 Degree

Brand: Burndy

Catalog ID: YA28N45

Copper HYLUG™, 1 Hole W/O Inspection Window , 4/0 AWG FLEX, 1/2" stud,Long Barrel,Electro Tin Plated.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color

General

Application

Wire Termination

Catalog Number

YA28N45

Color Code

Purple

Connector Type

LONG BARREL

Die Index

15

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

Long Barrel, Tin Plated

UPC

781810294352

UPC 14 Digit GTIN

00781810294352

Dimensions

Dimension - B Length fraction

1-5/8 in

Dimension - B Length inch

1.62 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.56

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

79 mm

Dimension - Length Overall inch

3.12 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

0.69 in

Dimension - Pad Width inch

1.02 in

Dimension - Strip Length inch

1-11/16

Dimension - Stud Size fraction

1/2

Dimension - Thread Size

1/2

Dimension - Z (inch)

0.64 in

Physical Attribute - Tongue Angle

45 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Navy Size

200 (61) Navy

Conductor - Copper Str Size

4/0 AWG

Conductor - Copper Str Size Range

4/0 AWG

Conductor - Material

COPPER

Conductor Size

4/0 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

20

Minimum Pack Quantity

5

Pallet Quantity

5920