

Brand: Burndy
Catalog ID: YA292NNT
Application
Wire Termination
Catalog Number
YA292NNT
Color Code
Yellow
Connector Type
LONG BARREL
Die Index
16
Finish Type
Tin-Plated
Material
Copper
Number of Pad Holes
2
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Temperature Rating
194
Trade Name
HYLUG™
UPC
781810672747
UPC 14 Digit GTIN
00781810672747
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.56
Dimension - Hole Size mm
14 mm
Dimension - Stud Size fraction
1/2
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size Range
N/A
Conductor - Copper Str Navy Size
250 (61)
Conductor - Copper Str Size
250 KCMIL
Conductor - Copper Str Size Range
250 kcmil
Conductor - Material
COPPER
Conductor Size
250 KCMIL
Conductor Type
CODE
Certification - CSA Approved
Yes
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
194
Connector Type
LONG BARREL
Number of Pad Holes
2
Carton Quantity
30
Minimum Pack Quantity
1
Pallet Quantity
8640