BURNDY
Image of YA2C2 YA2C2, Cu Compression, 2 AWG, 2-Hole, 5/16" Stud

YA2C2, Cu Compression, 2 AWG, 2-Hole, 5/16" Stud

Brand: Burndy

Catalog ID: YA2C2

Copper Compression lug, 2 Hole w/o Inspection Window, 2 AWG, 1/3" Stud, 3/4" stud hole spacing, Long Barrel, Tin Plated.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

General

Application

Wire Termination

Catalog Number

YA2C2

Color Code

Brown

Connector Type

LONG BARREL

Die Index

10

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

Trade Name

HYLUG™

Type

Long Barrel, Tin Plated

UPC

781810500705

UPC 14 Digit GTIN

00781810500705

Dimensions

Dimension - B Length inch

1.25 in

Dimension - Bolt Hole Size inch

0.33 in

Dimension - Bolt Size fraction

5/16

Dimension - Bolt Size inch

0.3125

Dimension - D inch

1.59 in

Dimension - Hole Size fraction

5/16

Dimension - Hole Size inch

0.38

Dimension - Hole Size mm

10 mm

Dimension - L Length Overall mm

75 mm

Dimension - Length Overall inch

2.97 in

Dimension - N inch

0.34 in

Dimension - Outside Diameter inch

0.42 in

Dimension - Pad Width inch

0.59 in

Dimension - Strip Length inch

1-5/16

Dimension - Stud Size fraction

5/16

Dimension - Z (inch)

0.50 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Navy Size

60 (37) Navy

Conductor - Copper Str Navy Size Range

60 (37) Navy

Conductor - Copper Str Size

2 AWG

Conductor - Copper Str Size Range

2 AWG

Conductor - Material

COPPER

Conductor Size

2 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

LONG BARREL

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

25

Minimum Pack Quantity

1