

Brand: Burndy
Catalog ID: YA30L2490
Application
Wire Termination
Catalog Number
YA30L2490
Color Code
White
Connector Type
STANDARD BARREL
Die Index
17
Feature - Barrel Style
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
Copper
Number of Pad Holes
1
Physical Attribute - Number of Holes
1
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Trade Name
HYLUG™
Type
Long Barrel, Tin Plated
UPC
781810314258
UPC 14 Digit GTIN
00781810314258
Angle - Pad
90 °
Dimension - B Length inch
1.03 in
Dimension - Bolt Hole Size inch
0.39 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - Height inch
1.89 in
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.41
Dimension - Hole Size mm
10.4 mm
Dimension - L Length Overall mm
35 mm
Dimension - Length Overall inch
1.36 in
Dimension - N inch
0.41 in
Dimension - Outside Diameter inch
0.81 in
Dimension - Pad Width inch
1.20 in
Dimension - Strip Length inch
1 in
Dimension - Stud Size fraction
3/8
Dimension - Z (inch)
0.42 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
90 Degree
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Str Navy Size
300 (91) Navy
Conductor - Copper Str Size
300 KCMIL
Conductor - Copper Str Size Range
300 kcmil
Conductor - Material
COPPER
Conductor Size
300 KCMIL
Conductor Type
CODE
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
STANDARD BARREL
Number of Pad Holes
1
Physical Attribute - Number of Holes
1
Carton Quantity
6
Minimum Pack Quantity
6