BURNDY
YA30LTC12FX90, Compression Terminal, 250 Flex Class G, H, 1-Hole, 1/2" Stud, Standard Barrel, 90 Degree
Image of YA30LTC12FX90 YA30LTC12FX90, Compression Terminal, 250 Flex Class G, H, 1-Hole, 1/2" Stud, Standard Barrel, 90 Degree

YA30LTC12FX90, Compression Terminal, 250 Flex Class G, H, 1-Hole, 1/2" Stud, Standard Barrel, 90 Degree

Brand: Burndy

Catalog ID: YA30LTC12FX90

Cu Tubing Hylug; 1 Hole with Inspection Window; 250 Flex CLASS G:259 STR CLASS H:427 STR; 600V-35kV; 1/2" stud; Standard; Compression; 0.53 in BCD; Yellow.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YA30LTC12FX90

Color Code

Yellow

Connector Type

STANDARD BARREL

Die Index

16

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810277379

UPC 14 Digit GTIN

00781810277379

Dimensions

Dimension - B Length inch

1.03 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Height inch

1.89 in

Dimension - Height mm

48 mm

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.53

Dimension - Hole Size mm

13.5 mm

Dimension - L Length Overall mm

41 mm

Dimension - Length Overall inch

1.61 in

Dimension - N inch

0.53 in

Dimension - Outside Diameter inch

0.81 in

Dimension - Pad Width inch

1.20 in

Dimension - Strip Length inch

1-1/16

Dimension - Stud Size fraction

1/2

Dimension - Z (inch)

0.55 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

90 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Flex G Size

250 KCMIL

Conductor - Copper Flex G Size Range

250 kcmil

Conductor - Copper Flex H Size

250 KCMIL

Conductor - Copper Flex H Size Range

250 kcmil

Conductor - Copper Str Size

250 KCMIL

Conductor - Copper Str Size Range

300 kcmil

Conductor - Material

COPPER

Conductor Size

250 KCMIL

Conductor Type

FLEX

Wire Size

250 KCMIL

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

STANDARD BARREL

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

25

Minimum Pack Quantity

5

Pallet Quantity

11600