BURNDY
Image of YA312N45 YA312N45, 350 kcmil, 2-Hole, NEMA Spacing, Long, 45 Deg
Image of YA312N45 YA312N45, 350 kcmil, 2-Hole, NEMA Spacing, Long, 45 Deg
play

YA312N45, 350 kcmil, 2-Hole, NEMA Spacing, Long, 45 Deg

Brand: Burndy

Catalog ID: YA312N45

Copper Two Hole HYLUG - Long Barrel ,45 Degree Pad 350 kcmil,1/2" Bolt Hole with 1-3/4" Spacing,Tin Plated,Color: Red,Die Index: 18.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

General

Application

Wire Termination

Catalog Number

YA312N45

Color Code

Red

Connector Type

LONG BARREL

Die Index

18

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYLUG™

Type

Long Barrel, Tin Plated

UPC

781810080238

UPC 14 Digit GTIN

00781810080238

Dimensions

Angle - Pad

45 °

Dimension - B Length fraction

2 in

Dimension - B Length inch

2.00 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Height inch

2.54 in

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.56

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

135 mm

Dimension - Length Overall inch

5.31 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

0.88 in

Dimension - Pad Width inch

1.29 in

Dimension - Strip Length inch

2-1/16

Dimension - Stud Size fraction

1/2

Dimension - Z (inch)

0.64 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

45 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Navy Size

350 (91) Navy

Conductor - Copper Str Size

350 KCMIL

Conductor - Copper Str Size Range

350 kcmil

Conductor - Material

COPPER

Conductor Size

350 KCMIL

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

6

Minimum Pack Quantity

6

Pallet Quantity

2784