
Brand: Burndy
Catalog ID: YA312TC38FXB
Application
Wire Termination
Catalog Number
YA312TC38FXB
Color Code
White
Connector Type
LONG BARREL
Die Index
17
Feature - Barrel Style
Belled
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Physical Attribute - Tongue Type
Standard
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUG™
Type
Long Barrel, Tin Plated
UPC
781810162361
UPC 14 Digit GTIN
00781810162361
Dimension - B Length fraction
2-3/16 in
Dimension - B Length inch
2.18 in
Dimension - Bolt Hole Size inch
0.40 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.41
Dimension - Hole Size mm
10.4 mm
Dimension - L Length Overall mm
118 mm
Dimension - Length Overall inch
4.66 in
Dimension - N inch
0.41 in
Dimension - Outside Diameter inch
0.88 in
Dimension - Pad Width inch
1.29 in
Dimension - Strip Length inch
2-1/4 in
Dimension - Stud Size fraction
3/8
Dimension - Stud Size inch
3/8
Dimension - Thread Size
3/8
Dimension - Z (inch)
0.42 in
Package Height
Package Length
Package Weight
Package Width
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size
263 kcmil
Conductor - Copper DLO Size Range
4/0 AWG
Conductor - Copper Flex G Size
250 kcmil
Conductor - Copper Flex G Size Range
4/0 AWG
Conductor - Copper Flex H Size
250 kcmil
Conductor - Copper Flex H Size Range
4/0 AWG
Conductor - Copper Flex I Size
250 kcmil
Conductor - Copper Flex I Size Range
4/0 AWG
Conductor - Copper Flex K Size
250 kcmil
Conductor - Copper Flex K Size Range
4/0 AWG
Conductor - Copper Flex M Size
250
Conductor - Copper Flex M Size Range
250
Conductor - Copper Str Size
350 KCMIL
Conductor - Copper Str Size Range
250 kcmil
Conductor - Material
COPPER
Conductor Size
250 KCMIL
Conductor Type
CODE
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
LONG BARREL
Physical Attribute - Number of Holes
2
Carton Quantity
10
Minimum Pack Quantity
10