BURNDY
YA322L, 400 kcmil Cu, 2-Hole, 3/8" on 1" Spacing, Standard
Image of YA322L YA322L, 400 kcmil Cu, 2-Hole, 3/8" on 1" Spacing, Standard

YA322L, 400 kcmil Cu, 2-Hole, 3/8" on 1" Spacing, Standard

Brand: Burndy

Catalog ID: YA322L

400 kcmil CU, Two Hole, 3/8 Stud Size, 1 Hole Spacing, Standard Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Blue Color Code, 19 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

General

Application

Wire Termination

Catalog Number

YA322L

Color Code

Blue

Connector Type

STANDARD BARREL

Die Index

19

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810181621

UPC 14 Digit GTIN

00781810181621

Dimensions

Dimension - B Length fraction

1-3/16 in

Dimension - B Length inch

1.19 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - D inch

1.89 in

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

95 mm

Dimension - Length Overall inch

3.75 in

Dimension - N inch

0.41 in

Dimension - Outside Diameter inch

0.95 in

Dimension - Pad Width inch

1.40 in

Dimension - Strip Length inch

1-1/4

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

3/8

Dimension - Z (inch)

0.42 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Navy Size

400 (127) Navy

Conductor - Copper Str Navy Size Range

400 (127) Navy

Conductor - Copper Str Size

400 KCMIL

Conductor - Copper Str Size Range

400 kcmil

Conductor - Material

COPPER

Conductor Size

400 KCMIL

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

STANDARD BARREL

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

7250