BURNDY
Image of YA3245 YA3245, 400 kcmil Cu, 1-Hole, Long Barrel, 45 Degree
Image of YA3245 YA3245, 400 kcmil Cu, 1-Hole, Long Barrel, 45 Degree
play

YA3245, 400 kcmil Cu, 1-Hole, Long Barrel, 45 Degree

Brand: Burndy

Catalog ID: YA3245

400 kcmil Cu, 1-Hole, 5/8" Stud, Long Barrel, Tin Plated, 45 Degree Angled Pad, Blue / 19 Die Index

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color

General

Application

Wire Termination

Catalog Number

YA3245

Color Code

Blue

Connector Type

LONG BARREL

Die Index

19

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYLUG™

Type

Long Barrel, Tin Plated

UPC

781810314623

UPC 14 Digit GTIN

00781810314623

Dimensions

Angle - Pad

45 °

Dimension - B Length fraction

2-1/8 in

Dimension - B Length inch

2.12 in

Dimension - Bolt Hole Size inch

0.69 in

Dimension - Bolt Size fraction

5/8

Dimension - Bolt Size inch

0.63

Dimension - Height inch

2.72 in

Dimension - Hole Size fraction

5/8

Dimension - Hole Size inch

0.69

Dimension - Hole Size mm

17.5 mm

Dimension - L Length Overall mm

96 mm

Dimension - Length Overall inch

3.77 in

Dimension - N inch

0.66 in

Dimension - Outside Diameter inch

0.95 in

Dimension - Pad Width inch

1.40 in

Dimension - Strip Length inch

2-3/16

Dimension - Stud Size fraction

5/8

Dimension - Z (inch)

0.67 in

Physical Attribute - Tongue Angle

45 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Navy Size

400 (127) Navy

Conductor - Copper Str Size

400 KCMIL

Conductor - Copper Str Size Range

400 kcmil

Conductor - Material

COPPER

Conductor Size

400 KCMIL

Conductor Type

CODE

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Logistics

Minimum Pack Quantity

50