BURNDY
Image of YA342L YA342L, 500 kcmil Cu, 2-Hole, 3/8" on 1" Spacing, Standard
Image of YA342L YA342L, 500 kcmil Cu, 2-Hole, 3/8" on 1" Spacing, Standard
play

YA342L, 500 kcmil Cu, 2-Hole, 3/8" on 1" Spacing, Standard

Brand: Burndy

Catalog ID: YA342L

500 kcmil Cu, 2-Hole, 3/8" Stud, 1" Spacing, Standard Barrel, Skive, Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Brown / 20 or 299 Index

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

General

Application

Wire Termination

Catalog Number

YA342L

Color Code

Brown

Connector Type

STANDARD BARREL

Die Index

20

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810159217

UPC 14 Digit GTIN

00781810159217

Dimensions

Bolt Size

3/8 in

Dimension - B Length fraction

1-1/4 in

Dimension - B Length inch

1.27 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - D inch

1.89 in

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

100 mm

Dimension - Length Overall inch

3.94 in

Dimension - N inch

0.41 in

Dimension - Outside Diameter inch

1.06 in

Dimension - Pad Width inch

1.55 in

Dimension - Strip Length inch

1-7/16

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

3/8

Dimension - Z (inch)

0.42 in

Length

3.94 in

Outside Diameter

1.06 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Size

500 KCMIL

Conductor - Copper Str Size Range

500 kcmil

Conductor - Material

COPPER

Conductor Size

500 KCMIL

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

STANDARD BARREL

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

4625