BURNDY
YA342NNT, 500 kcmil Cu, 2-Hole NEMA, Long, Narrow Tongue
Image of YA342NNT YA342NNT, 500 kcmil Cu, 2-Hole NEMA, Long, Narrow Tongue
Image of YA342NNT YA342NNT, 500 kcmil Cu, 2-Hole NEMA, Long, Narrow Tongue
play

YA342NNT, 500 kcmil Cu, 2-Hole NEMA, Long, Narrow Tongue

Brand: Burndy

Catalog ID: YA342NNT

500 kcmil Cu, 2-Hole, 1/2" Stud, 1.75" Spacing, Long Barrel, Narrow Tongue, Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Brown / 20 or 299 Index

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

General

Application

Wire Termination

Catalog Number

YA342NNT

Color Code

Brown

Connector Type

LONG BARREL

Die Index

20

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

2

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Temperature Rating

194

Trade Name

HYLUG™

UPC

781810672822

UPC 14 Digit GTIN

00781810672822

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.56

Dimension - Hole Size mm

14 mm

Dimension - Stud Size fraction

1/2

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Size

500 KCMIL

Conductor - Copper Str Size Range

500 kcmil

Conductor - Material

COPPER

Conductor Size

500 KCMIL

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

LONG BARREL

Number of Pad Holes

2

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

3600