
Brand: Burndy
Catalog ID: YA342NT38E16
Application
Wire Termination
Catalog Number
YA342NT38E16
Color Code
Brown
Connector Type
LONG BARREL
Die Index
20
Feature - Barrel Style
Chamfered
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Plated
Y
Plating Type
Tin
Trade Name
HYLUG™
UPC
781810672815
UPC 14 Digit GTIN
00781810672815
Dimension - B Length fraction
2-1/4 in
Dimension - B Length inch
2.25 in
Dimension - Bolt Hole Size inch
0.41 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.41
Dimension - Hole Size mm
10.4 mm
Dimension - L Length Overall mm
143 mm
Dimension - Length Overall inch
5.65 in
Dimension - Outside Diameter inch
1.06 in
Dimension - Pad Width inch
0.96 in
Dimension - Strip Length inch
2-5/16 in
Dimension - Stud Size fraction
3/8
Dimension - Stud Size inch
3/8 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size Range
N/A
Conductor - Copper Str Size
500 KCMIL
Conductor - Copper Str Size Range
500 kcmil
Conductor - Material
COPPER
Conductor Size
500 KCMIL
Conductor Type
CODE
Certification - CSA Approved
Yes
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
LONG BARREL
Physical Attribute - Number of Holes
2
Carton Quantity
50
Minimum Pack Quantity
1
Pallet Quantity
4500