BURNDY
YA34L645, 500 kcmil, 1-Hole, 1/2" Stud, Standard, 45 Degree
Image of YA34L645 YA34L645, 500 kcmil, 1-Hole, 1/2" Stud, Standard, 45 Degree
Image of YA34L645 YA34L645, 500 kcmil, 1-Hole, 1/2" Stud, Standard, 45 Degree
play

YA34L645, 500 kcmil, 1-Hole, 1/2" Stud, Standard, 45 Degree

Brand: Burndy

Catalog ID: YA34L645

Copper Compression Lug, 1 Hole w/ Inspection Window, 500 kcmil, 1/2" Stud, Short Barrel,20 index,Brown, Tin Plated,45 degree bend.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YA34L645

Color Code

Brown

Connector Type

STANDARD BARREL

Die Index

20

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Standard

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810020005

UPC 14 Digit GTIN

00781810020005

Dimensions

Angle - Pad

45 °

Dimension - B Length fraction

1-1/4 in

Dimension - B Length inch

1.27 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - D inch

1.08 in

Dimension - Height inch

2.24 in

Dimension - Hole Size mm

13 mm

Dimension - L Length Overall mm

77 mm

Dimension - Length Overall inch

3.03 in

Dimension - N inch

0.53 in

Dimension - Outside Diameter inch

1.06 in

Dimension - Pad Width inch

1.55 in

Dimension - Strip Length inch

1-7/42

Dimension - Stud Size inch

1/2

Dimension - Z (inch)

0.55 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

45 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Size

500 KCMIL

Conductor - Copper Str Size Range

500 kcmil

Conductor - Material

COPPER

Conductor Size

500 KCMIL

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

STANDARD BARREL

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

30

Minimum Pack Quantity

30

Pallet Quantity

4440