Brand: Burndy
Catalog ID: YA36A1
Application
Wire Termination
Catalog Number
YA36A1
Color Code
Black
Connector Type
DUAL RATED
Die Index
473
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
ALUMINUM
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Standard
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
HYLUG
Temperature Rating
194
Trade Name
HYLUG™
Type
YA-A, Dual Rated
UPC
781810761205
UPC 14 Digit GTIN
00781810761205
Dimension - B Length fraction
2-1/2 in
Dimension - B Length inch
2.47 in
Dimension - Bolt Hole Size inch
0.66 in
Dimension - Bolt Size fraction
5/8
Dimension - Bolt Size inch
0.63
Dimension - D inch
1.88 in
Dimension - Hole Size fraction
5/8
Dimension - Hole Size inch
0.69
Dimension - Hole Size mm
17.5 mm
Dimension - L Length Overall mm
148 mm
Dimension - Length Overall inch
5.82 in
Dimension - N inch
0.88 in
Dimension - Outside Diameter inch
1.44 in
Dimension - Pad Width inch
1.97 in
Dimension - Strip Length inch
2 7/8
Dimension - Stud Size fraction
5/8
Dimension - Stud Size inch
5/8
Dimension - Thread Size
5/8 in
Dimension - Z (inch)
1.00 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - AL Str Size
600 KCMIL
Conductor - AL Str Size Range
600 kcmil
Conductor - Copper Str Size
600 KCMIL
Conductor - Copper Str Size Range
600 kcmil
Conductor - Material
ALUMINUM / COPPER
Conductor Size
600 KCMIL
Conductor Type
CODE
Wire Size
600 KCMIL
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
2
Minimum Pack Quantity
1