BURNDY
YA36L2NT38FX, 500 kcmil G,H, 444 DLO Cu, 2-Hole, 3/8" on 1"
Image of YA36L2NT38FX YA36L2NT38FX, 500 kcmil G,H, 444 DLO Cu, 2-Hole, 3/8" on 1"

YA36L2NT38FX, 500 kcmil G,H, 444 DLO Cu, 2-Hole, 3/8" on 1"

Brand: Burndy

Catalog ID: YA36L2NT38FX

500 kcmil G, H, 444 DLO CU, Two Hole, 3/8 Stud Size, 1 Hole Spacing, Standard Barrel, Inspection Window, Narrow Tongue, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Brown Color Code, 20 or 299 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

General

Application

Wire Termination

Catalog Number

YA36L2NT38FX

Color Code

Brown

Connector Type

STANDARD BARREL

Construction Material - Main

Copper

Die Index

20

EU RoHS Indicator

Yes

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

TERMINALS, HYLUG

Trade Name

HYLUG™

Type

YA-L-2TC-FX, Standard Barrel

UPC

781810067758

UPC 14 Digit GTIN

00781810067758

Dimensions

Dimension - B Length fraction

1-3/8 in

Dimension - B Length inch

1.38 in

Dimension - Bolt Hole Size inch

0.41 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - D inch

2.03 in

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

108 mm

Dimension - Length Overall inch

4.24 in

Dimension - N inch

0.50 in

Dimension - Outside Diameter inch

1.19 in

Dimension - Pad Width inch

1.63 in

Dimension - Strip Length inch

1-7/16

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

3/8

Dimension - Z (inch)

0.53 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

444 KCMIL

Conductor - Copper DLO Size Range

444 kcmil

Conductor - Copper Flex G Size

500 KCMIL

Conductor - Copper Flex G Size Range

500 kcmil

Conductor - Copper Flex H Size

500 KCMIL

Conductor - Copper Flex H Size Range

500 kcmil

Conductor - Copper Flex I Size

450 kcmil

Conductor - Copper Flex I Size Range

450 kcmil

Conductor - Copper Flex K Size

450 kcmil

Conductor - Copper Flex K Size Range

450 kcmil

Conductor - Copper Flex M Size

450 kcmil

Conductor - Copper Flex M Size Range

450 kcmil

Conductor - Copper Str Size

500 KCMIL

Conductor - Copper Str Size Range

500 kcmil

Conductor - Material

COPPER

Conductor Size

500 KCMIL

Conductor Type

FLEX

Wire Size

500 KCMIL

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

STANDARD BARREL

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

3700