
Brand: Burndy
Catalog ID: YA36N
Application
Wire Termination
Catalog Number
YA36N
Color Code
Green
Connector Type
LONG BARREL
Die Index
22
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
Copper
Number of Pad Holes
1
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Standard
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
HYLUG
Trade Name
HYLUG™
Type
Long Barrel, Tin Plated
UPC
781810021040
UPC 14 Digit GTIN
00781810021040
Dimension - B Length fraction
2-11/16 in
Dimension - B Length inch
2.69 in
Dimension - Bolt Hole Size inch
0.52 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.56
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
123 mm
Dimension - Length Overall inch
4.83 in
Dimension - N inch
0.63 in
Dimension - Outside Diameter inch
1.19 in
Dimension - Pad Width inch
1.74 in
Dimension - Strip Length inch
2-3/4
Dimension - Stud Size fraction
1/2
Dimension - Stud Size inch
1/2
Dimension - Z (inch)
0.64 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size Range
N/A
Conductor - Copper Str Size
600 KCMIL
Conductor - Copper Str Size Range
600 kcmil
Conductor - Material
COPPER
Conductor Size
600 KCMIL
Conductor Type
CODE
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
LONG BARREL
Number of Pad Holes
1
Physical Attribute - Number of Holes
1
Carton Quantity
20
Minimum Pack Quantity
1
Pallet Quantity
2960