BURNDY
YA37N90, 650 kcmil Cu, 1-Hole, 1/2" Stud, Long, 90 Degree
Image of YA37N90 YA37N90, 650 kcmil Cu, 1-Hole, 1/2" Stud, Long, 90 Degree

YA37N90, 650 kcmil Cu, 1-Hole, 1/2" Stud, Long, 90 Degree

Brand: Burndy

Catalog ID: YA37N90

650 kcmil copper; 1/2" stud; 1-hole; Long barrel; Color Code Orange; Index: 23; 90 angle.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color

General

Application

Wire Termination

Catalog Number

YA37N90

Color Code

Orange

Connector Type

LONG BARREL

Die Index

23

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin

Trade Name

HYLUG™

Type

Long Barrel, Tin Plated

UPC

781810315569

UPC 14 Digit GTIN

00781810315569

Dimensions

Angle - Pad

90 °

Dimension - B Length fraction

2-13/16 in

Dimension - B Length inch

2.81 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Height inch

4.20 in

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.56

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

53 mm

Dimension - Length Overall inch

2.08 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

1.25 in

Dimension - Pad Width inch

1.80 in

Dimension - Strip Length inch

2-7/8

Dimension - Stud Size fraction

1/2

Dimension - Z (inch)

0.64 in

Physical Attribute - Tongue Angle

90 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size

650 KCMIL

Conductor - Copper Str Size Range

650 kcmil

Conductor - Material

COPPER

Conductor Size

650 KCMIL

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Logistics

Minimum Pack Quantity

1