BURNDY
Image of YA3C2TC38SL YA3C2TC38SL, Compression Terminal, 3 AWG Cu, 2-Hole, 3/8" Stud, Slotted Holes, Long Barrel
Image of YA3C2TC38SL YA3C2TC38SL, Compression Terminal, 3 AWG Cu, 2-Hole, 3/8" Stud, Slotted Holes, Long Barrel
play

YA3C2TC38SL, Compression Terminal, 3 AWG Cu, 2-Hole, 3/8" Stud, Slotted Holes, Long Barrel

Brand:

Burndy

Catalog ID:

YA3C2TC38SL

Cu Tubing Hylug,Slotted, #3 AWG (Code), 3.43 IN L, White, 9 Index, 3/8 IN Bolt Size.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

Product details

General

Application

Wire Termination

Catalog Number

YA3C2TC38SL

Color Code

White

Connector Type

LONG BARREL

Die Index

9

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

Long Barrel, Tin Plated

UPC

781810440797

Dimensions

Dimension - B Length inch

1.12 in

Dimension - Bolt Hole Size inch

0.38 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - Inside Diameter inch

0.28 in

Dimension - L Length Overall mm

87 mm

Dimension - Length Overall inch

3.43 in

Dimension - N inch

0.41 in

Dimension - Outside Diameter inch

0.42 in

Dimension - Pad Width inch

0.58 in

Dimension - Strip Length inch

1 5/16

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

3/8

Dimension - Z (inch)

0.43 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Navy Size

50 (19) Navy

Conductor - Copper Str Size

3 AWG

Conductor - Copper Str Size Range

3 AWG

Conductor - Material

COPPER

Conductor Size

3 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

50

Minimum Pack Quantity

50

Resources and downloads