BURNDY
YA3CLB, 3 AWG, 4 Flex G,H,I,K,M, DLO, Cu, 1-Hole, 5/16", Std
Image of YA3CLB YA3CLB, 3 AWG, 4 Flex G,H,I,K,M, DLO, Cu, 1-Hole, 5/16", Std
Image of YA3CLB YA3CLB, 3 AWG, 4 Flex G,H,I,K,M, DLO, Cu, 1-Hole, 5/16", Std
play

YA3CLB, 3 AWG, 4 Flex G,H,I,K,M, DLO, Cu, 1-Hole, 5/16", Std

Brand: Burndy

Catalog ID: YA3CLB

3 AWG, #4 FLEX G,H,I,K,M DLO Cu, 1-Hole, 5/16" Stud, Standard, Belled, Tin Plated, UL/CSA, 90°C, Up to 35kV, White / 9 Code / 1016 Flex Index

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YA3CLB

Color Code

White

Connector Type

LONG BARREL

Die Index

9

Feature - Barrel Style

Belled

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Standard

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

HYLUG

Temperature Rating

194

Trade Name

HYLUG™

Type

Standard Belled Barrel, Tin Plated

UPC

781810501306

UPC 14 Digit GTIN

00781810501306

Dimensions

Dimension - B Length inch

0.88 in

Dimension - Bolt Hole Size inch

0.33 in

Dimension - Bolt Size fraction

5/16

Dimension - Bolt Size inch

0.3125

Dimension - D inch

0.70 in

Dimension - Hole Size fraction

5/16

Dimension - Hole Size inch

0.38

Dimension - Hole Size mm

10 mm

Dimension - L Length Overall mm

49 mm

Dimension - Length Overall inch

1.92 in

Dimension - N inch

0.34 in

Dimension - Outside Diameter inch

0.38 in

Dimension - Pad Width inch

0.55 in

Dimension - Strip Length inch

15/16

Dimension - Stud Size fraction

5/16

Dimension - Z (inch)

0.36 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

4 (105/#24) DLO

Conductor - Copper Flex G Size

4 AWG

Conductor - Copper Flex H Size

4 AWG

Conductor - Copper Flex I Size

4 AWG

Conductor - Copper Flex K Size

4 AWG

Conductor - Copper Flex M Size

4 AWG

Conductor - Copper Flex M Size Range

4 AWG

Conductor - Copper Str Navy Size

50 (19) Navy

Conductor - Copper Str Navy Size Range

50 (19) Navy

Conductor - Copper Str Size

3 AWG

Conductor - Copper Str Size Range

3 AWG

Conductor - Material

COPPER

Conductor Size

3 AWG

Conductor Type

CODE

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

LONG BARREL

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

25

Minimum Pack Quantity

1