BURNDY
YA402ENNTFX, 2-hole Long Barrel Connector, No Window, Narrow Tongue
Image of YA402ENNTFX YA402ENNTFX, 2-hole Long Barrel Connector, No Window, Narrow Tongue

YA402ENNTFX, 2-hole Long Barrel Connector, No Window, Narrow Tongue

Brand: Burndy

Catalog ID: YA402ENNTFX

650 kcmil G, 646 DLO CU, Two Hole, 1/2 Stud Size, 1-3/4 Hole Spacing, Long Barrel, No Window, Narrow Tongue, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Black Color Code, 24 Die Index

  • No inspection window is ideal for more corrosive environments as the barrel transition is not open
  • Barrel is designed with a "chamfer" end opening at the wire entry to ensure smooth insertion of wire
  • Long barrel allows for an increased number of crimps which will increase the mechanical strength of the connection
  • Two hole tongue/tang is recommended when space permits as the 2-hole feature minimizes the terminations from loosening or rotatng under vibration, movement, or heat cycling

General

Application

  • Narrow tongue designed for tight applications
  • Wire Termination

Catalog Number

YA402ENNTFX

Type

Cable to Flat

UPC

621945619074

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Logistics

Carton Quantity

25

Pallet Quantity

1800