BURNDY
YA40LB, 800 kcmil, 600 Flex H,I,K,M, Cu, 5/8" Stud, Std
Image of YA40LB YA40LB, 800 kcmil, 600 Flex H,I,K,M, Cu, 5/8" Stud, Std
Image of YA40LB YA40LB, 800 kcmil, 600 Flex H,I,K,M, Cu, 5/8" Stud, Std
play

YA40LB, 800 kcmil, 600 Flex H,I,K,M, Cu, 5/8" Stud, Std

Brand: Burndy

Catalog ID: YA40LB

800 kcmil, 600 FLEX H,I,K,M Cu, 1-Hole, 5/8" Stud, Standard, Belled, Tin Plated, UL/CSA, 90°C, Up to 35kV, Orange / 25 Code / 1031 Flex Index

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YA40LB

Color Code

Orange

Connector Type

LONG BARREL

Die Index

25

Feature - Barrel Style

Belled

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Standard

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYLUG™

Type

Standard Belled Barrel, Tin Plated

UPC

781810522813

UPC 14 Digit GTIN

00781810522813

Dimensions

Dimension - B Length fraction

1-7/8 in

Dimension - B Length inch

1.85 in

Dimension - Bolt Hole Size inch

0.66 in

Dimension - Bolt Size fraction

5/8

Dimension - Bolt Size inch

0.63

Dimension - Hole Size fraction

5/8

Dimension - Hole Size inch

0.69

Dimension - Hole Size mm

17.5 mm

Dimension - L Length Overall mm

108 mm

Dimension - Length Overall inch

4.27 in

Dimension - N inch

0.94 in

Dimension - Outside Diameter inch

1.35 in

Dimension - Pad Width inch

1.95 in

Dimension - Strip Length inch

1-15/16

Dimension - Stud Size fraction

5/8

Dimension - Thread Size

5/8 in

Dimension - Z (inch)

1.00 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Flex H Size

600 kcmil

Conductor - Copper Flex I Size

600 kcmil

Conductor - Copper Flex M Size

600 kcmil

Conductor - Copper Str Size

800 KCMIL

Conductor - Copper Str Size Range

800 kcmil

Conductor - Material

COPPER

Conductor Size

800 KCMIL

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

6

Minimum Pack Quantity

6