BURNDY
YA40LNTM20FX, 646.4 (1600/24), DLO 650 kcmil, 20mm Stud
Image of YA40LNTM20FX YA40LNTM20FX, 646.4 (1600/24), DLO 650 kcmil, 20mm Stud

YA40LNTM20FX, 646.4 (1600/24), DLO 650 kcmil, 20mm Stud

Brand: Burndy

Catalog ID: YA40LNTM20FX

Cu Compression Terminal, Narrow Tongue, 1 Hole W/InspWindow, 646.4 (1600/#24)DLO (650 kcmil Flex), 20 mm Bolt.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YA40LNTM20FX

Color Code

Black

Connector Type

STANDARD BARREL

Die Index

24

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin

Temperature Rating

194

Trade Name

HYLUG™

UPC

781810269534

UPC 14 Digit GTIN

00781810269534

Dimensions

Dimension - B Length fraction

1-7/16 in

Dimension - B Length inch

1.42 in

Dimension - Bolt Size fraction

3/4

Dimension - Bolt Size inch

0.75

Dimension - Hole Size fraction

3/4

Dimension - Hole Size inch

0.81

Dimension - Hole Size mm

21 mm

Dimension - L Length Overall mm

98 mm

Dimension - Length Overall inch

3.85 in

Dimension - N inch

0.75 in

Dimension - Outside Diameter inch

1.35 in

Dimension - Pad Width inch

1.71 in

Dimension - Strip Length inch

1-5/16

Dimension - Stud Size fraction

3/4

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

646 KCMIL

Conductor - Copper DLO Size Range

646 kcmil

Conductor - Copper Flex G Size

650 KCMIL

Conductor - Copper Flex G Size Range

650 kcmil

Conductor - Copper Flex H Size

650

Conductor - Copper Flex H Size Range

650

Conductor - Copper Flex I Size

650

Conductor - Copper Flex I Size Range

650

Conductor - Copper Flex K Size

650

Conductor - Copper Flex K Size Range

650

Conductor - Copper Flex M Size

650

Conductor - Copper Str Size

650 KCMIL

Conductor - Copper Str Size Range

650 kcmil

Conductor - Material

COPPER

Conductor Size

650 KCMIL

Conductor Type

FLEX

Wire Size

650 KCMIL

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

STANDARD BARREL

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

12

Minimum Pack Quantity

12

Pallet Quantity

3480