
Brand: Burndy
Catalog ID: YA44L2NT38FX90
Application
Wire Termination
Catalog Number
YA44L2NT38FX90
Color Code
Yellow
Connector Type
STANDARD BARREL
Die Index
L115
EU RoHS Indicator
Yes
Feature - Barrel Style
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Physical Attribute - Tongue Type
Straight
Plated
Y
Plating Type
Tin -Plated
Sub Brand
HYLUG
Trade Name
HYLUG™
Type
Standard Barrel, Tin Plated
UPC
781810055397
UPC 14 Digit GTIN
00781810055397
Dimension - B Length inch
1.65 in
Dimension - Bolt Hole Size inch
3/8 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - Height inch
3.29 in
Dimension - Height mm
83.6 mm
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.41
Dimension - Hole Size mm
10.4 mm
Dimension - L Length Overall mm
77 mm
Dimension - Length Overall inch
3.02 in
Dimension - N inch
0.50 in
Dimension - Outside Diameter inch
1.5 in
Dimension - Pad Width inch
1.63 in
Dimension - Strip Length inch
1-5/8 in
Dimension - Stud Size fraction
3/8
Dimension - Stud Size inch
3/8 in
Dimension - Thread Size
3/8
Dimension - Z (inch)
0.53 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
90 Degree
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size
777 KCMIL
Conductor - Copper DLO Size Range
777 kcmil
Conductor - Copper Flex G Size
750 KCMIL
Conductor - Copper Flex G Size Range
750 kcmil
Conductor - Copper Flex H Size
750 KCMIL
Conductor - Copper Flex H Size Range
750 kcmil
Conductor - Copper Flex I Size
750 KCMIL
Conductor - Copper Flex I Size Range
750 kcmil
Conductor - Copper Flex K Size
750
Conductor - Copper Flex M Size
750
Conductor - Copper Solid Size
750 kcmil/FLEX
Conductor - Copper Str Size
750 KCMIL
Conductor - Copper Str Size Range
750 kcmil
Conductor - Material
COPPER
Conductor Size
750 KCMIL
Conductor Type
FLEX
Wire Size
750 KCMIL
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
STANDARD BARREL
Physical Attribute - Number of Holes
2
Carton Quantity
10
Minimum Pack Quantity
10
Pallet Quantity
2220