BURNDY
Image of YA44L2TC58 YA44L2TC58, Compression Terminal, 1000 kcmil Cu, 2-Hole, 5/8" Stud, 1-1/2" Spacing, Standard Barrel
Image of YA44L2TC58 YA44L2TC58, Compression Terminal, 1000 kcmil Cu, 2-Hole, 5/8" Stud, 1-1/2" Spacing, Standard Barrel
play

YA44L2TC58, Compression Terminal, 1000 kcmil Cu, 2-Hole, 5/8" Stud, 1-1/2" Spacing, Standard Barrel

Brand:

Burndy

Catalog ID:

YA44L2TC58

Copper Compression Lug, 2 Hole w/ Inspection Window, 1000 kcmil, 5/8" Stud, 1-1/2" Stud Hole Spacing, Short Barrel, Tin Plated.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

Product details

General

Application

Wire Termination

Catalog Number

YA44L2TC58

Color Code

White

Connector Type

STANDARD BARREL

Die Index

27

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Straight

Plated

Y

Plating Type

Tin -Plated

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810021170

UPC 12 Digit

7818100211700

Dimensions

Dimension - B Length inch

1.65 in

Dimension - Bolt Hole Size inch

5/8 in

Dimension - Bolt Size fraction

5/8

Dimension - Bolt Size inch

0.63

Dimension - Hole Size fraction

5/8

Dimension - Hole Size inch

0.69

Dimension - Hole Size mm

17.5 mm

Dimension - L Length Overall mm

141 mm

Dimension - Length Overall inch

5.55 in

Dimension - N inch

0.66 in

Dimension - Outside Diameter inch

1.5 in

Dimension - Pad Width inch

2.19 in

Dimension - Strip Length inch

1-15/16

Dimension - Stud Size fraction

5/8

Dimension - Stud Size inch

5/8 in

Dimension - Thread Size

5/8 in

Dimension - Z (inch)

0.67 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Solid Size

1000 kcmil

Conductor - Copper Str Size

1000 KCMIL

Conductor - Copper Str Size Range

1000 kcmil

Conductor - Material

COPPER

Conductor Size

1000 KCMIL

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

3

Minimum Pack Quantity

3

Resources and downloads

Customer Notices

Specifications

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video