BURNDY
YA45, Compression Terminal, 1250 kcmil Cu, 1-Hole, 3/4" Stud, Long Barrel
Image of YA45 YA45, Compression Terminal, 1250 kcmil Cu, 1-Hole, 3/4" Stud, Long Barrel

YA45, Compression Terminal, 1250 kcmil Cu, 1-Hole, 3/4" Stud, Long Barrel

Brand: Burndy

Catalog ID: YA45

1250 kcmil CU, One Hole, 3/4 Stud Size, Long Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV,YELLOW Color Code, 29 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color

General

Application

Wire Termination

Catalog Number

YA45

Color Code

Yellow

Connector Type

LONG BARREL

Die Index

29

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

Long Barrel, Tin Plated

UPC

781810059869

UPC 14 Digit GTIN

00781810059869

Dimensions

Dimension - B Length inch

3.19 in

Dimension - Bolt Hole Size inch

0.91 in

Dimension - Bolt Size fraction

7/8

Dimension - Bolt Size inch

0.88

Dimension - Hole Size fraction

7/8

Dimension - Hole Size inch

0.94

Dimension - Hole Size mm

23.8 mm

Dimension - L Length Overall mm

151 mm

Dimension - Length Overall inch

5.93 in

Dimension - N inch

0.75 in

Dimension - Outside Diameter inch

1.69 in

Dimension - Pad Width inch

2.46 in

Dimension - Strip Length inch

3-1/4

Dimension - Stud Size fraction

7/8

Dimension - Stud Size inch

3/4

Dimension - Thread Size

7/8 in

Dimension - Z (inch)

0.77 in

Package Height

Package Length

Package Weight

Package Width

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Size

1250 KCMIL

Conductor - Copper Str Size Range

1250 kcmil

Conductor - Material

COPPER

Conductor Size

1250 KCMIL

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

3

Minimum Pack Quantity

3

Pallet Quantity

1392