BURNDY
YA45L2NT38FX, Compression Terminal, 929 kcmil DLO Cu, 2-Hole, 1" Spacing, Narrow Tongue
Image of YA45L2NT38FX YA45L2NT38FX, Compression Terminal, 929 kcmil DLO Cu, 2-Hole, 1" Spacing, Narrow Tongue

YA45L2NT38FX, Compression Terminal, 929 kcmil DLO Cu, 2-Hole, 1" Spacing, Narrow Tongue

Brand: Burndy

Catalog ID: YA45L2NT38FX

929 kcmil, DLO CU, Two Hole, 3/8 Stud Size, 1 Hole Spacing, Standard Barrel, Inspection Window, Narrow Tongue, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, White Color Code, 27 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

General

Application

Wire Termination

Catalog Number

YA45L2NT38FX

Color Code

White

Connector Type

STANDARD BARREL

Die Index

29

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

UPC

781810174364

UPC 14 Digit GTIN

00781810174364

Dimensions

Dimension - B Length fraction

2 in

Dimension - B Length inch

2.00 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - D inch

2.02 in

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

132 mm

Dimension - Length Overall inch

5.18 in

Dimension - N inch

0.50 in

Dimension - Outside Diameter inch

1.69 in

Dimension - Pad Width inch

1.70 in

Dimension - Strip Length inch

2-1/16

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

3/8

Dimension - Z (inch)

0.52 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

929.2 (2300/#24)

Conductor - Copper DLO Size Range

929 kcmil

Conductor - Copper Flex G Size

929

Conductor - Copper Flex G Size Range

929 kcmil

Conductor - Copper Flex H Size

929

Conductor - Copper Flex H Size Range

929 kcmil

Conductor - Copper Flex I Size

929

Conductor - Copper Flex I Size Range

929 kcmil

Conductor - Copper Flex K Size

929

Conductor - Copper Flex K Size Range

929 kcmil

Conductor - Copper Flex M Size

929

Conductor - Copper Str Size

929 KCMIL

Conductor - Copper Str Size Range

929 kcmil

Conductor - Material

COPPER

Conductor Size

929 KCMIL

Conductor Type

FLEX

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

STANDARD BARREL

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

3

Minimum Pack Quantity

1

Pallet Quantity

1728