Brand: Burndy
Catalog ID: YA46
Application
Wire Termination
Catalog Number
YA46
Color Code
Green
Connector Type
LONG BARREL
Die Index
29
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
straight
Plated
Y
Plating Type
Electro-Tin plated
Trade Name
HYLUG™
Type
Long Barrel, Electro-Tin Plated
UPC
781810037317
UPC 14 Digit GTIN
00781810037317
Dimension - B Length inch
3.19 in
Dimension - Bolt Hole Size inch
0.81 in
Dimension - Bolt Size fraction
3/4
Dimension - Bolt Size inch
0.75
Dimension - Hole Size fraction
3/4
Dimension - Hole Size inch
0.81
Dimension - Hole Size mm
21 mm
Dimension - L Length Overall mm
153 mm
Dimension - Length Overall inch
6.04 in
Dimension - N inch
0.75 in
Dimension - Outside Diameter inch
1.84 in
Dimension - Pad Width inch
2.69 in
Dimension - Strip Length inch
3-5/16 in
Dimension - Stud Size fraction
3/4
Dimension - Stud Size inch
3/4 in
Dimension - Thread Size
3/4 in
Dimension - Z (inch)
0.77 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Solid Size
1500 Kcmil
Conductor - Copper Str Size
1500 KCMIL
Conductor - Copper Str Size Range
1500 kcmil
Conductor - Material
COPPER
Conductor Size
1250 KCMIL
Conductor Type
CODE
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
3
Minimum Pack Quantity
3
Pallet Quantity
882