BURNDY
Image of YA4864N YA4864N, 2500 kcmil Cu, 4-Hole NEMA, Long Barrel

YA4864N, 2500 kcmil Cu, 4-Hole NEMA, Long Barrel

Brand: Burndy

Catalog ID: YA4864N

BURNDY; HYLUG; YA; Features: Four Hole Copper compression, Long Barrel; For use on copper compression connections; RoHS Compatible.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

General

Application

Wire Termination

Catalog Number

YA4864N

Connector Type

LONG BARREL

Die Index

34

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

4

Plated

Y

Plating Type

Tin

Temperature Rating

194

Trade Name

HYLUG™

Type

Long Barrel, Tin Plated

UPC

781810080245

UPC 14 Digit GTIN

00781810080245

Dimensions

Dimension - B Length fraction

4-11/16 in

Dimension - B Length inch

4.69 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - D inch

3.02 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.56

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

238 mm

Dimension - Length Overall inch

9.38 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

2.38 in

Dimension - Pad Width inch

3.46 in

Dimension - Strip Length inch

4-3/4

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

1/2

Dimension - Thread Size

1/2

Dimension - Z (inch)

0.64 in

Length

9.38 in

Outside Diameter

2.38 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Size

2000 KCMIL

Conductor - Copper Str Size Range

2500 kcmil

Conductor - Material

COPPER

Conductor Size

2500 KCMIL

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

LONG BARREL

Physical Attribute - Number of Holes

4

Logistics

Carton Quantity

3

Minimum Pack Quantity

3

Pallet Quantity

378